IESNA:LM-63-2002
[TEST]P1449880
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( )
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]5/19/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]TWC150_T4_150W_5000K
[LUMINAIRE]Tapered Wall Cutoff Wall Mount Luminaire at, T4 distribution, 150W 5000K settings
[_LIFETIME_TM21_2021]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_LIFETIME_TM21_2011]>90000
[_LIFETIME PERCENTAGE] L70 (15000)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]22851
TILT=NONE
1 -1 1 181 25 1 1 1.3333 0.4167 0
1 1 150.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
7313.6 7327 7336.9 7345.4 7353.1 7360 7370 7377.9 7388.7 7398.4
7407.3 7410.4 7409.6 7408.9 7408.1 7407.4 7406.6 7404.4 7399.4 7393.7
7388 7377.5 7366.1 7354.5 7345.5 7334.1 7323.1 7312.8 7295.7 7277.7
7263.5 7255.2 7247.7 7242.6 7240.4 7236.5 7240.3 7246.3 7249.2 7253.2
7251.5 7253.8 7260 7267.4 7287.9 7314.8 7335.1 7361.1 7377.2 7394.9
7401 7382.1 7335 7289.9 7287.1 7311.4 7329.8 7370.4 7480.7 7654.8
7848.7 7977.8 7959.9 7809.6 7506.1 7099.3 6670.4 6138.2 5540.7 5118.2
4904.4 4718.5 4536.9 4339.9 4137.5 3884.6 3613 3303.7 2949.2 2591
2213.9 1854.7 1538.4 1282.8 914.4 657.5 401.7 168.2 83.9 2.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7326.2 7333.5 7340.3 7346.5 7351.4 7358.9 7365.3 7372.2 7379.9
7385.8 7390.7 7390.8 7386.2 7384.7 7381.2 7372.6 7366.4 7358.1 7347.9
7337.7 7328.6 7314.2 7298.9 7287.2 7268.8 7255.1 7237.8 7220.3 7198.6
7177.8 7160.4 7145.6 7131.1 7119.2 7111.5 7101.5 7098.9 7096.5 7090.2
7080.4 7070 7063.9 7058.1 7058.6 7072.7 7090.1 7095.3 7106.9 7109.6
7123.1 7131.1 7103.4 7046.3 6999.6 7001.2 7013.5 7023.1 7055.2 7169.6
7339.2 7531.9 7631.4 7573.4 7371.8 7003.5 6550 6101.6 5485.1 4989.2
4686.9 4526.3 4351.9 4174.8 3993.6 3799.2 3577.6 3348.4 3091.5 2787.1
2467.4 2117.4 1777.1 1511.1 1164.3 856.2 549.4 242.6 120.6 2.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7322.8 7327.2 7332.5 7337.7 7338.3 7341.1 7342.3 7342.6 7344
7344.1 7343 7339.2 7329.6 7322 7308.3 7294.9 7280.3 7264 7246.3
7227.7 7207.7 7186.4 7164.7 7142.3 7118.5 7093.2 7068.2 7038.9 7011.6
6980.4 6946.1 6909.7 6878.7 6846.4 6814.8 6785.7 6761.9 6734.1 6709.8
6689 6661.9 6631.9 6600.1 6572.6 6541.5 6511.4 6491.9 6488.9 6470.5
6446.9 6419.9 6387.5 6359.6 6311.9 6243.4 6177.8 6152.6 6150.1 6138.6
6126.1 6161.5 6284.9 6465.9 6624.7 6617.1 6407.9 5990.4 5442.2 4871.3
4294.7 3890.9 3675 3498.5 3310.4 3103.4 2907.3 2684.6 2472.3 2305.3
2118.9 1905.4 1666.1 1324.1 1086.6 837.3 587.9 338.5 171.2 4.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7317.5 7321.2 7324.1 7323.4 7322.7 7318.8 7312.1 7305.6 7297.2
7291 7282.5 7269 7251.2 7230.8 7211.6 7185.8 7157.8 7128.1 7098.8
7068.6 7035.8 7003.7 6968.1 6935.3 6893.9 6857.9 6817.8 6775.3 6731.4
6685.6 6640.6 6592.5 6541.3 6489.3 6435.5 6379 6324.4 6271.1 6213.3
6162.3 6110.4 6065.6 6011.9 5960.7 5906 5850.5 5790.6 5727.5 5673.2
5609.3 5555.8 5505.4 5451.2 5381.4 5313.7 5237.7 5164.9 5080 4952.2
4824.3 4717.7 4641.4 4572.3 4512.7 4486.5 4529 4714.9 4986.5 5046.5
4702.9 3967.2 3232.5 2740 2539.9 2358.4 2210.9 2070.5 1836.6 1477.9
1242.5 1115.9 1010.6 857.8 703.8 549.8 237.3 93.4 67.9 45.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7314.8 7315.5 7312.7 7308.5 7298.6 7294.6 7282.3 7267.9 7250.8
7235.5 7217.8 7197.5 7170.9 7143.3 7110.4 7076.1 7035.1 6992.5 6946.7
6899.9 6855.9 6804.9 6753.4 6702.4 6648.8 6595.8 6537 6481.4 6419.6
6356.8 6291.8 6227 6156 6087.7 6014.7 5941.2 5864 5785.9 5707.9
5622.3 5536.8 5453 5368.2 5283.9 5205.3 5128.4 5052.9 4981.2 4909.1
4839.1 4765.7 4695.8 4612.6 4519.9 4420.7 4312.9 4201.5 4093.5 3986.8
3868.9 3747.4 3610.2 3467.6 3311.3 3130.6 2923.6 2720.9 2539.5 2379.4
2224.5 2090.2 2031 2248.6 2834.1 2490.7 1576.4 1120.9 959.6 1038.5
1101 868.1 634.5 400.9 336.7 288 235.8 164.4 52 39.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7311.7 7307.5 7302.8 7292.4 7281.3 7266.7 7249.7 7229.5 7208.2
7184.9 7161.4 7130 7099.5 7069.6 7031.4 6993.5 6947.9 6899.8 6844.6
6789.1 6726.8 6666.6 6599.9 6532.2 6462.6 6390.9 6320.1 6244.9 6171.2
6093 6014.3 5931.4 5848.9 5765.8 5678.4 5589.3 5496.8 5404 5303.8
5202.6 5100.2 4995.1 4889.4 4778.4 4671 4554.7 4448 4334 4226.5
4112.9 4003.7 3894.7 3786.7 3679.9 3565.9 3455 3334.1 3209 3069.8
2923.3 2767.5 2612.9 2454 2295.9 2140.9 1983.5 1843.3 1701 1570
1438.8 1320.7 1206.4 1093.7 985 869.8 754.5 639.2 580.6 511.1
440.3 402 351.6 313.7 252.9 161.2 105.9 84.8 63.9 42.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7312 7309.8 7301.4 7287.7 7273 7254.8 7232.8 7210.1 7184.7
7153.6 7123.4 7091.1 7053.7 7013.5 6972 6929.1 6883 6831.8 6781.4
6725.3 6670.9 6612.5 6549.1 6485.8 6416 6344.8 6271.2 6197.6 6118.2
6039.1 5959 5878.1 5793.4 5707.4 5617.7 5523.8 5428.9 5330.5 5228
5124 5018.7 4909.7 4800.6 4691.8 4574.4 4461 4344.7 4227.2 4104.7
3981.4 3859.6 3732.8 3605.1 3475.8 3345.7 3218.1 3087.7 2961.6 2837.5
2717.3 2598.8 2481.2 2364.2 2242.7 2116.7 1990.7 1863.9 1714.5 1564.2
1408.9 1258.4 1112.4 973 845.5 725.4 622 523.7 437.4 360.2
295.2 240.7 186.3 144.3 107.8 78.6 54 37.5 21 4.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7306.7 7298.1 7288.1 7276.2 7260.6 7242.4 7222.1 7200.6 7177.7
7154.7 7131 7104.6 7073 7037.7 7000.2 6958.9 6916 6866.9 6817.4
6765.7 6713.6 6655.3 6600.5 6540.4 6481.9 6416.6 6350.5 6281.8 6210.9
6135.3 6057.5 5976.8 5892.6 5810.1 5721.1 5635.9 5545.6 5454.4 5362.6
5271 5179.5 5083.4 4986.3 4889.5 4789.1 4685.1 4583.5 4474.1 4369.4
4254.1 4138.1 4015.4 3891 3763.3 3631.9 3506.3 3374.8 3243 3096.3
2957 2803.8 2648.5 2493.3 2334 2184.5 2036.1 1887.6 1730.6 1592.5
1454.1 1324.1 1187.6 1047.8 910.9 767.6 638.9 505.7 404.1 340.4
297.9 259.8 221.7 183.7 147.8 115.4 85.3 57 38.2 19.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7307.5 7297.1 7287.8 7276.1 7264.3 7254.6 7245.2 7233.4 7216.8
7194.2 7166.1 7135.5 7100.9 7063.6 7023.2 6983.9 6941.4 6900.1 6855.6
6813.3 6767.5 6720 6667.4 6612.7 6555.7 6498.4 6439.1 6379.8 6320.4
6259.6 6194.4 6131.6 6063.8 5999.4 5926.2 5855.6 5778.4 5698.3 5614.4
5531.4 5447.5 5359.7 5267.5 5177.5 5080.1 4981.6 4881.5 4775.6 4666
4553.6 4434.8 4310.8 4184.5 4054.7 3916 3769.1 3611.6 3445.1 3267.5
3096.8 2917.6 2738.4 2546.9 2347.5 2116.5 1885.3 1651.9 1315.5 977.8
725.7 582.7 512 472.2 437.1 400.5 367.5 335.3 305.4 275.2
248 220.8 193.6 162.5 131.1 100.9 71.8 51.7 35.1 18.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7304.4 7297.5 7288.9 7284.9 7284.5 7281.8 7271.2 7252.2 7227.3
7199.2 7173.3 7147 7115.9 7089.6 7060.2 7032.1 7001.6 6968.5 6932.2
6895.2 6862 6823.2 6784.2 6738.1 6695.7 6650.6 6603.8 6554.2 6507
6455.9 6400.2 6344.4 6285.6 6226.6 6161.1 6095.4 6023.6 5949.4 5867.5
5784.8 5698.9 5606.8 5511.7 5409.2 5304.9 5197.6 5088.4 4962.6 4833.4
4691.5 4543.6 4383.7 4216.8 4040.5 3854.9 3656.5 3446.5 3187.6 2873.8
2455.9 2038.2 1620.7 1232.9 946.4 762.8 663 617.3 586.4 556.8
525.9 494 462.2 430.8 401.4 373.9 348 322.4 291.9 259.2
226.6 193.9 156.9 125.4 107.3 89.1 66.3 46.8 27.3 8.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7303.3 7294.8 7292.8 7295.4 7299.5 7293.4 7277.2 7255.1 7233.9
7212 7190.6 7171.2 7153.4 7135.8 7114.5 7090.2 7065.6 7041.8 7014.7
6987.7 6959.6 6928.9 6896.8 6861.8 6828.9 6791.2 6756.2 6713.7 6672.2
6625 6578 6526 6470 6405.8 6339.7 6268.4 6191.9 6111.6 6026.5
5941.6 5844.8 5748.8 5638.5 5524.4 5397.2 5261.1 5114.4 4957.4 4789.3
4612 4425.5 4209.3 3944.7 3610.2 3189.1 2711.2 2253.7 1796.4 1342.6
1073.5 882.1 776.8 725.2 694.4 667 640 611.3 581.6 551.9
522.7 494.3 468 445.5 420.6 388.5 355.8 321.5 286.9 256.8
226.7 196.8 178.9 157 131.4 103.6 73.3 52 30.6 9.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7303.8 7297.4 7294.7 7304.2 7307.9 7299.7 7282.9 7260.9 7245.5
7227.3 7213.6 7199.2 7188.7 7171.1 7154.3 7132.9 7109.4 7090.7 7069.9
7046.7 7023.8 6995.5 6973.4 6950.3 6920.1 6890.6 6857.4 6817.1 6776.3
6733 6681.2 6626.4 6563 6499.2 6429.2 6357.4 6277.5 6198.3 6109.7
6020.1 5913.2 5794.6 5669.4 5529.6 5382.4 5219.7 5050.9 4868.3 4663.1
4400.5 4072.5 3642.9 3160.5 2663.5 2166.4 1672.4 1321 1084.9 926
836.3 795 767.4 742.9 718.6 692.8 665.5 640.8 616 591.4
567.1 547.8 524.5 492.7 458.4 422 385.8 347.1 313.4 289.6
269.6 239.7 209.8 179.9 144.4 105.1 77.8 55.3 32.7 10.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7304.4 7299.5 7298.6 7308.8 7312.1 7301.5 7285.2 7266.6 7250.5
7234.1 7223.2 7214.5 7202.2 7184.7 7170.5 7152.3 7131.9 7115.4 7096.7
7073.6 7053 7033.3 7008.7 6985 6958.1 6928.2 6892.3 6857.8 6817.3
6769.7 6717.1 6658.1 6599.3 6533 6463.9 6390.1 6313.9 6231.4 6139.8
6043.4 5929.5 5809 5670.4 5528.1 5370.8 5204.6 5024 4827.2 4569.7
4255.8 3843.1 3351.4 2823.9 2361.6 1899.3 1441.2 1172.4 992.6 880.9
827 799.6 775 752.9 728.9 702.3 677.6 655.4 632.7 609.5
590.4 570.4 542.4 509.4 473.2 435.8 398.5 360.7 333.1 309.9
288.4 254.2 220.1 185.9 148.7 108.7 81.9 58.1 34.2 10.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7305.8 7298.5 7296.8 7304.6 7309.4 7303 7286.8 7267 7253.2
7234.5 7219.2 7207.2 7191.9 7177.5 7162 7142 7121.3 7102.7 7083
7059.2 7033.4 7009.8 6987.5 6962.8 6935.3 6904.4 6870.4 6833 6792.3
6749.9 6698.8 6642.4 6582.1 6517.7 6449.9 6375.6 6300.2 6221.3 6134.8
6044 5941 5827.6 5699.3 5570.3 5421.2 5265.1 5097.3 4918.7 4718.7
4477.1 4164.6 3760.9 3287.9 2755.7 2302.6 1849.6 1398.7 1137 961.1
856 803.3 775 749.4 725.6 700.5 671.9 646.3 622.1 596.4
572.9 552.4 531.2 500.8 468.5 431.5 394.5 353.9 317 291.1
269.1 241.2 213.3 185.3 149.4 113 82.7 58.8 34.9 11.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7307.4 7299.1 7294.5 7296.9 7301.7 7299.9 7288.2 7267.7 7246.4
7226.3 7206 7188.2 7168.8 7152.3 7134 7109 7086.4 7063.1 7036.4
7010.7 6984.7 6952.7 6920.5 6885.1 6851.2 6817.7 6783.2 6745.1 6704.5
6662.3 6611.9 6561.5 6501.7 6443.9 6375.5 6308 6229.6 6151.7 6065.4
5982.7 5894.2 5798.2 5696.7 5583.1 5461.2 5329.1 5189.4 5036.2 4873.3
4705.1 4519.5 4321.1 4088.3 3791 3407.8 2958.5 2479.1 1999.5 1524.2
1196.5 969.5 825.3 748.8 708.9 680.6 653.6 625 595.2 564.1
534.1 505 478.1 453.4 431.9 401.8 369.7 334.4 300.2 266.2
232.1 198.4 179.7 161 136.4 111.5 80.8 54.8 38 21.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7304.1 7298 7291.5 7287.1 7287.4 7287.6 7279.4 7265.6 7246.4
7221 7195 7169.4 7141 7116.3 7087.5 7061.9 7033.3 7001.3 6967.8
6932.7 6896.6 6860.7 6822.6 6783 6739.7 6696.5 6650.1 6603.3 6552
6502 6450 6394.1 6334.9 6275.8 6214.9 6148.2 6079.4 6009 5930
5847.2 5760.1 5671 5576 5479.4 5378.8 5274.3 5166.8 5052.5 4926.8
4792.5 4649.7 4497.5 4338.7 4171.1 3990.5 3803.1 3605 3389.4 3131.6
2809.8 2380.4 1951 1523.5 1157.5 897 740.8 654.7 610.6 579.4
548.6 517.1 486.7 454.5 424 392.3 365.4 337.2 310.7 277.6
244.3 210.9 177.4 137 112.2 94.3 74.2 51.6 35.7 19.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7305.5 7299.1 7291.5 7281.5 7272.8 7262 7255.6 7248.9 7237.6
7219.3 7193.5 7166.3 7132.5 7096.6 7060.3 7020.9 6980.9 6938.7 6902
6858.7 6815 6768.8 6720.4 6667.5 6614.4 6552.9 6497.1 6438.7 6377.4
6318 6255 6193.3 6127.2 6058.6 5986.3 5914.1 5837.3 5759.7 5678
5595.8 5513.7 5427.7 5338.5 5248.8 5153.9 5059.2 4961.1 4857.6 4750.1
4641.8 4526.5 4409.1 4281.5 4155.2 4019 3878.7 3726.7 3565.4 3399.9
3234.5 3060 2883.7 2704.7 2523.6 2337.8 2117 1896 1675.2 1339.4
992 730.5 581.8 506 464.1 427.2 391.8 357.7 326.5 295.1
264.9 236.9 208.8 180.7 148.3 117.1 86.6 61.7 42 22.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7309.4 7303 7296.3 7284.6 7273.1 7256.1 7241.1 7221.5 7199.5
7178.5 7154 7132 7104 7074.2 7040.2 7003.8 6963.9 6918.4 6872.6
6820.3 6770.4 6716.8 6662.1 6605.6 6547.8 6484.9 6419.6 6351.4 6279.9
6207.6 6129.9 6052.4 5966.5 5886.5 5794.9 5709.5 5618.1 5531.1 5438.7
5350.3 5256.1 5159.9 5063.3 4964.4 4867.7 4763.8 4662.2 4554.6 4444.5
4332.5 4215 4097.7 3974.9 3855.6 3725.5 3597.1 3462.7 3328 3186.2
3043.6 2893.9 2742 2592 2435.9 2284.7 2135 1985.2 1835.6 1692.7
1557.8 1427.5 1297.5 1165 1035.7 898.6 764.7 631.9 508.9 405.9
336.3 290.3 250.9 211.5 172 136.5 102.2 72.9 49.2 25.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7317.3 7316.7 7311.8 7301.1 7292.3 7277.7 7260.3 7239.4 7219.4
7195.1 7166.6 7137.7 7107 7072.9 7033.7 6994 6948.7 6905.4 6854.3
6800.9 6746.2 6687.5 6622.1 6561.6 6491.7 6421.8 6349.5 6278.3 6201
6126.3 6046 5967.9 5884.5 5801.3 5711.2 5623.1 5527.1 5434.4 5332.7
5230.8 5126.1 5022.9 4912.1 4803.6 4690.3 4572.7 4456.8 4335 4219.7
4093.7 3971.3 3842.5 3718.1 3589.8 3457.3 3327.9 3191.4 3064.4 2933.7
2815.6 2693.3 2575.8 2456.6 2338.5 2212.2 2077.1 1936.2 1783.6 1634.9
1482.6 1330.2 1179.8 1038.9 915.5 792.7 669.9 569.4 475.7 395.2
324 261.5 208.9 161.1 122.5 94.9 67.5 40.2 21.4 7.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7319.3 7317.4 7316.7 7312.4 7304.6 7295 7282.1 7268.2 7251.8
7230.6 7209.5 7186.4 7158.5 7127.2 7093.8 7054.2 7010.9 6963.6 6911.6
6854.3 6795.4 6737.8 6675.4 6611.7 6545.8 6476.6 6409.5 6341.7 6264.4
6189 6113.1 6035 5954.5 5875.6 5790.2 5701.7 5616.5 5520.5 5427.4
5324.7 5230.7 5123.9 5019.4 4911.2 4805.2 4693.6 4583.4 4470.7 4357.7
4245.5 4133.5 4026.3 3914 3811.2 3699 3590 3470.9 3346.2 3211.4
3062.6 2914 2750.6 2595.4 2428 2272.8 2110.6 1965.6 1822.4 1682.2
1548.9 1420.2 1299.6 1183.9 1077.4 959.4 850.9 742.6 634.4 573.3
502.8 442.9 399.6 358.9 319.2 221.8 122.2 85 48.1 11.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7323 7325.9 7328 7324.1 7324.8 7320 7313.3 7304.5 7293.6
7280.7 7262.9 7240.6 7216.8 7192.3 7162.6 7130.4 7091 7048.6 7005.2
6964.8 6921.7 6876.8 6828.4 6780 6729.2 6676.4 6624.9 6568.1 6511.2
6449.4 6389.3 6326.2 6262.6 6193.8 6123.9 6054.7 5978.7 5907.2 5827.4
5748 5662.4 5579.7 5496.5 5416.9 5343.4 5261.9 5191.9 5114.8 5051
4979.8 4915.8 4837.6 4757.1 4670 4575.6 4472.1 4357.9 4255.2 4144.1
4032 3908 3779.1 3640.8 3493.5 3326.9 3120 2913.4 2719.3 2561.3
2397.4 2255.3 2167.6 2260.2 2838.9 2943 2006.1 1250.1 1053.8 969.8
1219.5 908.3 670.9 435.3 360.9 311.6 260.4 180.5 101.7 76.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7325.1 7330.8 7336.1 7338.7 7341.5 7341.2 7339.2 7338.3 7332.4
7322.8 7314.3 7303.7 7293 7275 7253.4 7226.1 7200.1 7175.7 7146
7121.9 7094.2 7062.9 7030.7 6997.1 6964.6 6928.3 6890.6 6850.6 6806.9
6765.6 6722.9 6682.3 6631.7 6585.5 6531.3 6478.9 6424.2 6375.8 6324
6271.5 6220.6 6173.3 6127.8 6076.2 6032 5973.4 5916.9 5856.2 5807.6
5746 5690.4 5641.9 5586.9 5527.6 5455.7 5388.8 5317.2 5238.8 5122.4
4998.9 4883.8 4806.3 4742.6 4682.5 4650.9 4684.8 4847.6 5133.2 5264.6
5018.9 4353.3 3588.6 2998.2 2671.5 2488.8 2352.4 2189.2 1997.6 1627.6
1359.1 1203 1089.9 984.9 759.5 531.2 302.9 127 63.6 1.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7324.8 7334.4 7342.8 7347.2 7350 7355.7 7361 7364 7366.1
7366.5 7367.2 7363.1 7356.2 7347.5 7335.2 7319.9 7309.4 7292.3 7280.3
7265.8 7250 7228.3 7207.9 7186 7161.8 7140.7 7113.5 7091.1 7062.4
7035.4 7004.4 6970.8 6940.6 6912 6882.1 6854.9 6830.8 6806 6789.8
6766.9 6745.5 6716.4 6689.1 6660.7 6635.6 6605.7 6592.6 6586.6 6569.7
6550.3 6524.9 6501.8 6476.8 6439.7 6373.8 6301.8 6262.8 6256.9 6247
6240.2 6273.6 6387.7 6569.8 6748.7 6759.6 6588.8 6212.5 5689.6 5109.4
4525.6 4053.7 3797 3610.7 3427.6 3216.7 3005.3 2774.1 2554.9 2375.9
2201.6 1999.4 1757.8 1439.2 1146.7 900.5 657.3 414.1 33.4 17.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7326.4 7336.2 7344.3 7353 7359.3 7368.2 7372.9 7381 7387.6
7395.7 7400 7399.3 7397.9 7397.9 7393.4 7384.9 7381.3 7373.7 7367.6
7359.1 7348.3 7336.5 7321.4 7308.5 7295.6 7280 7262.6 7250.7 7228.3
7209 7190.6 7178 7165.8 7158.5 7145.6 7141.3 7138.5 7136.3 7135.3
7127.2 7117.4 7112.9 7110.8 7110.3 7125.2 7140.1 7151.6 7164 7173.5
7184.4 7185.5 7159.7 7101.1 7059.4 7056.2 7076.2 7084.9 7118 7226
7391.7 7584.1 7691.9 7642.9 7452.1 7109.3 6654.9 6200.8 5592.8 5056
4732.1 4559.4 4395.5 4203.6 4028.4 3820.4 3602.8 3365.6 3122.9 2820.1
2497.6 2139.7 1792.7 1544.8 1214.7 904.1 594 283.9 141.7 2.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
7313.6 7327 7336.9 7345.4 7353.1 7360 7370 7377.9 7388.7 7398.4
7407.3 7410.4 7409.6 7408.9 7408.1 7407.4 7406.6 7404.4 7399.4 7393.7
7388 7377.5 7366.1 7354.5 7345.5 7334.1 7323.1 7312.8 7295.7 7277.7
7263.5 7255.2 7247.7 7242.6 7240.4 7236.5 7240.3 7246.3 7249.2 7253.2
7251.5 7253.8 7260 7267.4 7287.9 7314.8 7335.1 7361.1 7377.2 7394.9
7401 7382.1 7335 7289.9 7287.1 7311.4 7329.8 7370.4 7480.7 7654.8
7848.7 7977.8 7959.9 7809.6 7506.1 7099.3 6670.4 6138.2 5540.7 5118.2
4904.4 4718.5 4536.9 4339.9 4137.5 3884.6 3613 3303.7 2949.2 2591
2213.9 1854.7 1538.4 1282.8 914.4 657.5 401.7 168.2 83.9 2.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
